1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto Feed Shredder AFS320C

SHREDDERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • From :
    ฿ 44,827.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An auto-feed shredder capable of having up to 320 sheets set at once.
· Automatically shreds 320 sheets of A4 copy paper in approx. 17 minutes.
· A large waste bin with a 53‑L capacity (960 sheets of A4 copy paper) lowers the frequency to empty the bin and saves hassle.
· Equipped with a password lock function that locks the top lid so that the documents in the tray cannot be pulled out even if you step away during an automatic shredding operation.
· A smoothing arm function prevents the cut pieces from piling up and overflowing from the waste bin.
· Product compliant with Japan's Green Purchasing Law.
[Safety devices]
· Waste bin sensor
· Overheat protection thermal protector
· Overcurrent protection automatic stop circuit
· Top lid switch
[Materials]
· ABS resin, polycarbonate

Part Number
AFS320C SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner capacity

฿ 44,827.00

฿ 41,240.84

SHREDDERS 1 Piece(s) 10 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Maximum Pieces Of Paper To Shred(sheet) 26 or More Cuttable Media Applicable Details of maximum pieces of paper to shred(sheet) Auto: 320 sheets of A4 copy paper / Manual: 6 sheets of A4 copy paper / CDs, DVDs, and plastic cards: 1
Width(mm) Approx. 470 Depth(mm) Approx. 380 Height(mm) Approx. 720
Inlet port width(mm) Approx. 225 × 6 Trusco Code 836-4734 Power consumption(W) 130 (50 Hz) / 140 (60 Hz)
Rated time 25 minutes Cord length(m) Approx. 2 Distance to the blade(mm) Approx. 130
Power Supply(V) AC100 (50 Hz / 60 Hz) Trash Can Capacity(L) Approx. 53 L (approx. 960 sheets of A4 copy paper) Shredding speed(m/min) Approx. 1.6 (50 Hz), approx. 2.0 (60 Hz)
Stapler Cut Up to No. 11 staples Shredding Size Paper: cross-cut into approx. 4 × 10 mm, CDs / DVDs / plastic cards: cut into thirds Mass(g) 18,500
Specifications Warranty period 1 year Inner capacity 1 unit

Please check the type/dimensions/specifications of the part AFS320C in the Auto Feed Shredder AFS320C series.