1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jigsaw Blade AX3 (Tungsten Steel) K Type

Jigsaw Blade AX3 (Tungsten Steel) K Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 451.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Compatible Models]
· K type: Dual-use (MAKITA, HITACHI)

Part Number
AX3K-6
AX3K-9
AX3K-12R
AX3K-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Teeth Cutting Type Overall Length
(mm)

฿ 784.41

NNI DIAMOND BAR 1 Piece(s) 31 Day(s) 6TStraight Line105

฿ 451.01

NNI DIAMOND BAR 1 Piece(s) 31 Day(s) 9TStraight Line80

฿ 493.34

NNI DIAMOND BAR 1 Piece(s) 31 Day(s) 12TCurved wire80

฿ 451.01

NNI DIAMOND BAR 1 Piece(s) 31 Day(s) 14TStraight Line80

Loading...

  1. 1

Basic Information

Application Wood / Plastic Product Type Combined Type