1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jigsaw Blade AX2 (High-Speed Steel) K Type

Jigsaw Blade AX2 (High-Speed Steel) K Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 638.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Compatible Models]
· K type: Dual-use (MAKITA, HITACHI)

Part Number
AX2K-9
AX2K-14
AX2K-24
AX2K-24R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Number of Teeth Cutting Type

฿ 638.47

NNI DIAMOND BAR 1 Piece(s) 31 Day(s) Mild Steel Sheet / Aluminum Alloy / Brass / Zinc / Wood / Plastic9TStraight Line

฿ 638.47

NNI DIAMOND BAR 1 Piece(s) 31 Day(s) Mild Steel Sheet / Aluminum Alloy / Brass / Zinc / Wood / Plastic14TStraight Line

฿ 638.47

NNI DIAMOND BAR 1 Piece(s) 31 Day(s) Mild Steel Sheet / Aluminum Alloy / Brass / Zinc24TStraight Line

฿ 674.75

NNI DIAMOND BAR 1 Piece(s) 31 Day(s) Mild Steel Sheet24TCurved wire

Loading...

  1. 1

Basic Information

Product Type Combined Type Material high-speed steel Overall Length(mm) 80