1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lens

HZN MICRO SCOPE

Lens
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,064.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] High resolution lens optimal for inspection at low magnification

 
Part Number
L-600-35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,064.66

HZN MICRO SCOPE 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Mount C-Mount Aperture F2-22 JAN Code 4962772076057
Weight(g) 55 Applicable Model Applicable Sensor Sizes: 2/3" or Less Dimensions External Dimensions: ø29 x 38.5 mm
Operating Distance(mm) 250 to ∞ RoHs Supported

Please check the type/dimensions/specifications of the part L-600-35 in the Lens series.