(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features] Standard model with reduced price
Magnification(X) | 6.0 to 150 (Magnification with 24" Wide Monitor and Resolution Set at 1,920 x 1,080) | Field of View(mm) | 29 x 22 to 4.6 x 3.5 | Image Pickup Element | 1/.2.5" CMOS Image Sensor |
---|---|---|---|---|---|
Effective Pixels | Still Image 2,592 x 1,944 (5 Megapixels), Video 1,280 x 960 (1.2 Megapixels) / 1,920 x 1,080 (2 Megapixels) | Frame Rate(fps) | Maximum 30 (10 when Using 5 Megapixels Only) | JAN Code | 4962772125106 |
Accessory | With Conductive Color Mat | Supplementary explanation | For PC | Lighting | L-701 |
Dimensions | Base Size: 145 (W) x 185 (D) mm | Operating Distance(mm) | 175 to 45 | Set Content | L-835, L-802-2, L-818, L-819, L-509, L-521 |
Output Connector | USB 2.0 | Operation Environment | Windows 10 / 8 / 7 / XP (Magnification with 24" Wide Monitor and Resolution Set at 1,920 x 1,080) |
Please check the type/dimensions/specifications of the part L-KIT510 in the Microscope L-KIT508 to L-KIT512 series.
How can we improve?
How can we improve?