(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features] Standard model with reduced price. Optimal for large objects
Part Number |
---|
L-KIT513 |
L-KIT514 |
L-KIT515 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Lighting | Operating Distance (mm) | RoHs |
---|---|---|---|---|---|---|---|---|---|
฿ 30,542.12 | HZN MICRO SCOPE | 1 Piece(s) | 20 Day(s) | 4962772125137 | None | 175 to 45 | Supported | ||
฿ 39,830.35 | HZN MICRO SCOPE | 1 Piece(s) | 20 Day(s) | 4962772125144 | L-711 (With Optional Part L-711-1 Diffusion Filter) | 155 to 45 | - | ||
฿ 41,680.74 | HZN MICRO SCOPE | 1 Piece(s) | 20 Day(s) | 4962772125151 | L-701 | 175 to 45 | - |
Loading...
Magnification(X) | 6.0 to 150 (Magnification with 24" Wide Monitor and Resolution Set at 1,920 x 1,080) | Field of View(mm) | 29 x 22 to 4.6 x 3.5 | Image Pickup Element | 1/2.5" CMOS Image Sensor |
---|---|---|---|---|---|
Effective Pixels | Still Image 2,592 x 1,944 (5 Megapixels), Video 1,280 x 960 (1.2 Megapixels) / 1,920 x 1,080 (2 Megapixels) | Frame Rate(fps) | Maximum 30 (10 when Using 5 Megapixels Only) | Accessory | With Conductive Color Mat |
Supplementary explanation | For PC | Dimensions | Base Size: 350 (W) x 450 (D) mm | Set Content | L-835, L-802-2, l-818, L819, l-509, L-523, L-525 |
Output Connector | USB 2.0 | Operation Environment | Windows 10 / 8 / 7 / XP (Magnification with 24" Wide Monitor and Resolution Set at 1,920 x 1,080) |
How can we improve?
How can we improve?