1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Microscope L-KIT516 to L-KIT517

Microscope L-KIT516 to L-KIT517
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,838.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Realizes observation at a low cost. Freely usable in any location

 
Part Number
L-KIT516SALE
L-KIT517SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(X)
Field of View
(mm)
JAN Code Set Content

฿ 20,564.53

฿ 17,006.87

HZN MICRO SCOPE 1 Piece(s) 20 Day(s) 0.9 to 15x (Magnification with 24" Wide Monitor and Resolution Set at 1,920 x 1,080)180 x 135 to 45 x 34 mm4962772125168L-835, L-600-12, L-803

฿ 19,838.88

฿ 16,478.17

HZN MICRO SCOPE 1 Piece(s) 20 Day(s) 2.7 to 17x (Magnification with 24" Wide Monitor and Resolution Set at 1,920 x 1,080)64 x 48 to 40 x 30 mm4962772125175L-835, L-600-35, L-505

Loading...

  1. 1

Basic Information

Image Pickup Element 1/2.5" CMOS Image Sensor Effective Pixels Still Image 2,592 x 1,944 (5 Megapixels), Video 1,280 x 960 (1.2 Megapixels) / 1,920 x 1,080 (2 Megapixels) Frame Rate(fps) Maximum 30 (10 when Using 5 Megapixels Only)
Supplementary explanation For PC Operating Distance(mm) 400 to 250 RoHs Supported
Output Connector USB 2.0 Operation Environment Windows 10 / 8 / 7 / XP (Magnification with 24" Wide Monitor and Resolution Set at 1,920 x 1,080)