1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stereoscopic Microscope L-KIT540 to L-KIT542 (L-KIT540)

HZN MICRO SCOPE

Stereoscopic Microscope L-KIT540 to L-KIT542 (L-KIT540)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Fixed magnification microscope with USB camera. The base is large, and it also supports large objects.

 
Part Number
L-KIT540 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Lighting Operating Distance
(mm)

฿ 55,068.86

฿ 44,275.36

HZN MICRO SCOPE 1 Piece(s) 20 Day(s) 4962772125403NoneUsed as Camera: 145 to 90, Used as Stereoscopic Microscope: 150 to 80

Loading...

  1. 1

Basic Information

Product Type Stereoscopic Microscope Magnification(X) Used as Camera: 11 to 165 (Magnification with 24" Wide Monitor and Resolution Set at 1,920 x 1,080), Used as Stereoscopic Microscope: 10 / 20 / 40 Field of View(mm) Used as Camera: 15 x 11 to 4.2 x 3.2, Used as Stereoscopic Microscope: 18 to 4.5ø
Image Pickup Element 1/2.5" CMOS Image Sensor Frame Rate(fps) Maximum 30 (10 when Using 5 Megapixels Only) Number of Stored Pixels (Maximum) Still Image: 2,592 x 1,944 (5 Megapixels), Video: 1,280 x 960 (1.2 Megapixels)
Accessory With Conductive Color Mat Dimensions Base Size: 350 (W) x 450 (D) mm RoHs Not Supported
Set Content L-835, L-845, L-501, L-512, L-57-0.5, L-509, L-523, L525 Output Connector USB 2.0 Operation Environment Windows 10 / 8 / 7 / Windows 10 / 8 / 7 / XP (Magnification with 24" Wide Monitor and Resolution Set at 1,920 x 1,080)

Please check the type/dimensions/specifications of the part L-KIT540 in the Stereoscopic Microscope L-KIT540 to L-KIT542 series.

Products with similar specification

Part Number
L-KIT541
L-KIT542
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipJAN Code Lighting Operating Distance
(mm)

฿ 64,357.09

1 Piece(s) 20 Day(s) 4962772125410L-711 (With Optional Part L-711-1 Diffusion Filter)Used as Camera: 135 to 80, Used as Stereoscopic Microscope: 140 to 70

฿ 66,207.48

1 Piece(s) 20 Day(s) 4962772125427L-701Used as Camera: 145 to 90, Used as Stereoscopic Microscope: 150 to 80