1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Microscope L-KIT558 to L-KIT560

Microscope L-KIT558 to L-KIT560
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 78,071.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Also supports large objects

 
Part Number
L-KIT558
L-KIT559
L-KIT560
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Lighting Operating Distance
(mm)
RoHs

฿ 78,071.75

HZN MICRO SCOPE 1 Piece(s) 20 Day(s) 4962772125588None170 to 45Supported

฿ 87,359.98

HZN MICRO SCOPE 1 Piece(s) 20 Day(s) 4962772125595L-711 (With Optional Part L-711-1 Diffusion Filter)150 to 45-

฿ 89,210.37

HZN MICRO SCOPE 1 Piece(s) 20 Day(s) 4962772125601L-701170 to 45-

Loading...

  1. 1

Basic Information

Magnification(X) 9.7 / 23 / 46 / 60 Field of View(mm) 26 x 14 to 4.2 x 2.3 Image Pickup Element 1/3" CMOS Image Sensor
Effective Pixels 2 Megapixels / 1,920 x 1,080 (2 Megapixels) Frame Rate(fps) Maximum 30 / Maximum 30 (10 when Using 5 Megapixels Only) Accessory With Conductive Color Mat
Supplementary explanation Allows Storage of Images/Videos Dimensions Base Size: 350 (W) x 450 (D) mm Recording Media SD/SDHC Memory Card (Maximum 32 GB)
Monitor(Type) 11.6 Wide Set Content L-860, L-802-2, L-818, L-819, L-509, L-523, L-525