1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Microscope L-KIT561/L-KIT562

Microscope L-KIT561/L-KIT562
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 72,629.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Low magnification specification

 
Part Number
L-KIT561SALE
L-KIT562SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Lighting RoHs

฿ 72,629.43

฿ 52,576.44

HZN MICRO SCOPE 1 Piece(s) 20 Day(s) 4962772125618NoneSupported

฿ 83,768.05

฿ 56,367.52

HZN MICRO SCOPE 1 Piece(s) 20 Day(s) 4962772125625L-701-

Loading...

  1. 1

Basic Information

Magnification(X) 2.8 to 5.8 Field of View(mm) 90 x 50 to 43 x 24 Image Pickup Element 1/3" CMOS Image Sensor
Effective Pixels 2 Megapixels / 1,920 x 1,080 (2 Megapixels) Frame Rate(fps) Maximum 30 / Maximum 30 (10 when Using 5 Megapixels Only) Accessory With Conductive Color Mat
Supplementary explanation Allows Storage of Images/Videos Dimensions Base Size: 145 (W) x 185 (D) mm Operating Distance(mm) 205 to 100
Recording Media SD/SDHC Memory Card (Maximum 32 GB) Monitor(Type) 11.6 Wide Set Content L-860, L-600-12, L-509, L-521