1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Segment Cutter Corona ACN-4

NNI DIAMOND BAR

Segment Cutter Corona ACN-4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,653.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A professional-grade segmented cutter with a great balance between sharpness and long life.
· Fits perfectly on air tools as well as on power tools.

Part Number
ACN-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,653.86

NNI DIAMOND BAR 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Wheel Type Segment Type Application For concrete, mortar / Tile
Outer Diameter(mm) 105 Blade thickness(mm) 2 Hole Diameter(mm) 20