(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Combination blade
Designed with an alternating pattern of sharp blades and shock-resistant tough blades.
The characteristics of both types of blade are drawn upon to ensure a cutting edge that delivers both in terms of cutting speed and durability.
· The wide blade eliminates blade-wobble
· For steel pipes and stainless steel pipes
· Compatible models: Saber saws and reciprocating saws from ASADA, BOSCH, HITACHI, MAKITA, etc.
Part Number |
---|
AXH225-1418 |
AXH225-810 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Teeth | JAN code |
---|---|---|---|---|---|---|---|
฿ 1,477.92 | NNI DIAMOND BAR | 1 Piece(s) | 31 Day(s) | 14-18T | 4528235244014 | ||
฿ 1,477.92 | NNI DIAMOND BAR | 1 Piece(s) | 31 Day(s) | 8-10T | 4528235244021 |
Loading...
Application | Iron and Steel / Stainless Steel / Aluminum | Overall Length(mm) | 225 | Effective length of blade(mm) | 205 |
---|---|---|---|---|---|
Thickness(mm) | 1.1 | Compatible model | Saber saws and reciprocating saws from ASADA, BOSCH, HITACHI, MAKITA, etc. |
How can we improve?
How can we improve?