1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cut-Off Wheel For General Steel And Stainless Steel, AX Gold, Super-Thin

NNI DIAMOND BAR

Cut-Off Wheel For General Steel And Stainless Steel, AX Gold, Super-Thin
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 150.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Features a super-thin 0.8-mm thick blade for speedy cutting.

Part Number
ACG-105SS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 150.48

NNI DIAMOND BAR 10 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Flat work material general steel / Stainless Steel Abrasive material A
Particle Size(#) 60 Hardness T Outer Diameter(mm) 105
Blade thickness(mm) 0.8 Internal Diameter(mm) 15