(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Utility Tin Snips - Straight ABK-250S

Utility Tin Snips - Straight ABK-250S

You can add up to 6 items to the comparison list.

Loading...

Specifications of ABK-250S

  • Product Type
    Iron Cutter
  • Cutting Capacity: Stainless Steel
    0.7 mm (SUS304)
  • Cutting Performance
    Iron sheet: 1.2 m m / copper sheet: 1.5 mm / steel sheet: 0.8 mm
  • Overall Length(mm)
    250
  • JAN code
    4528235600049
  • Weight(g)
    390
Part Number
ABK-250S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 791.24

NNI DIAMOND BAR 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

[Features]
· Can also easily cut through 1.2 mm iron plate!!
· The blade uses highly durable chrome molybdenum steel.
· Can reliably cut through materials without slipping by utilizing a saw blade.
· With a lock function that can be released just by clenching the grip.
· Uses a long-life strong wind-up spring.
· Comfortable grip that fits nicely to the hand and is not likely to slip.
· Comes with a hole for convenient hanging during storage.

Specifications of ABK-250S

  • Product Type
    Iron Cutter
  • Cutting Capacity: Stainless Steel
    0.7 mm (SUS304)
  • Cutting Performance
    Iron sheet: 1.2 m m / copper sheet: 1.5 mm / steel sheet: 0.8 mm
  • Overall Length(mm)
    250
  • JAN code
    4528235600049
  • Weight(g)
    390
Part Number
ABK-250S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 791.24

NNI DIAMOND BAR 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1