(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Grade Electric Work Snips ADK-138

High Grade Electric Work Snips ADK-138

You can add up to 6 items to the comparison list.

Loading...

Specifications of ADK-138

  • Product Type
    Other
  • Cutting Performance
    ø22 mm (Soft Cable)
  • Overall Length(mm)
    138 (Blade Length 42)
  • JAN code
    4528235600018
  • Weight(g)
    80
Part Number
ADK-138
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 905.02

NNI DIAMOND BAR 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

[Features]
· Great for cutting soft cable (up to ø22 mm) and insulated materials!!
· The sharp blade utilizes a precisely ground, comparatively rust-resistant carbon stainless steel (contains molybdenum steel and vanadium steel).
· Fine serrations in the blade prevent slipping.
· This ergonomic handle is made of, ZYTEL (polyamide) and TPR (highly resilient to impact).
· Bolt Material: JISSCM435 (Forged Iron) (Class 10.9).

Specifications of ADK-138

  • Product Type
    Other
  • Cutting Performance
    ø22 mm (Soft Cable)
  • Overall Length(mm)
    138 (Blade Length 42)
  • JAN code
    4528235600018
  • Weight(g)
    80
Part Number
ADK-138
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 905.02

NNI DIAMOND BAR 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1