(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tube Cutter (Anvil Type) MC-205

Tube Cutter (Anvil Type) MC-205

You can add up to 6 items to the comparison list.

Loading...

Specifications of MC-205

  • Product Type
    Other
  • Cutting Performance
    Wall/Floor Tube 20 mm
  • Overall Length(mm)
    205
  • JAN code
    4528235642056
Part Number
MC-205
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 942.41

NNI DIAMOND BAR 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

[Features]
· Great for cutting tubes and other resin products!!
· Anvil type capable of stabilized cutting. (Aluminum Alloy Blade)
· Blade is treated with high-precision heat treatment for excellent hardness.
· The blade uses SKS-51 high grade alloy tool steel, with a rust-resistant fluoropolymer-S finish.
· Safety lock made of Duracon resin activated by the light firm touch of a finger tip.
· Soft grip made of polyvinyl chloride, which is soft and easy to grip, and not likely to slip.

Specifications of MC-205

  • Product Type
    Other
  • Cutting Performance
    Wall/Floor Tube 20 mm
  • Overall Length(mm)
    205
  • JAN code
    4528235642056
Part Number
MC-205
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 942.41

NNI DIAMOND BAR 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1