(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Utility Knife AUK

Folding Utility Knife AUK

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 396.58 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AUK-180S
AUK-RB12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Main body, Spare Blade Overall Length
(mm)
JAN code Weight
(g)

฿ 1,242.73

NNI DIAMOND BAR 1 Piece(s) 31 Day(s) Cutter knife Main Body 195 (when folded: 115 mm) 4528235224344 170

฿ 396.58

NNI DIAMOND BAR 1 Piece(s) 31 Day(s) Other Replacement Blade 60 4528235224351 -

Basic Specifications

  • Blade thickness(mm)
    0.6
  • Material
    High-carbon steel (SK-2)

Product Description

[Features]
· The blade is hard to break allowing you to work safely.

Part Number
AUK-180S
AUK-RB12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Main body, Spare Blade Overall Length
(mm)
JAN code Weight
(g)

฿ 1,242.73

NNI DIAMOND BAR 1 Piece(s) 31 Day(s) Cutter knife Main Body 195 (when folded: 115 mm) 4528235224344 170

฿ 396.58

NNI DIAMOND BAR 1 Piece(s) 31 Day(s) Other Replacement Blade 60 4528235224351 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1