1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ax Brain, Cobalt Drill, ACD-033 (ACD-014)

NNI DIAMOND BAR

Ax Brain, Cobalt Drill, ACD-033 (ACD-014)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· For ironworking, stainless steel and difficult-to-cut materials.
[Features]
· The blade tip has undergone cross thinning for good engagement.
Note: Thinning is for 2 mm or more.

Part Number
ACD-014
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
JAN code

฿ 281.69

NNI DIAMOND BAR 1 Piece(s) 31 Day(s) 1.418404528235260144

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel Tool Material Type Cobalt HSS Shank Type straight shank
Coating Y/N NA With/without Oil Hole NA