- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Vehicle Masking Tape No. 2311
Specifications of 2311-9
-
- Product Type
- Adhesive Tape
-
- Color
- Yellows
-
- Width(mm)
- 9
-
- Length(m)
- 18
-
- Thickness(mm)
- 0.091
-
- Adhesiveness
- 1.02 N/10 mm
-
- Tensile Strength
- 32.3 N/10 mm
-
- Color Details
- Yellow
-
- JAN Code
- 4987167058715
-
- Base Materials
- Japanese paper
-
- Adhesive
- A
-
- Stretch(%)
- 6
-
- Heat-resistant temperature 30 min.(°C)
- 120
-
- Internal capacity
- 1 roll
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 3,250.00
|
MASKING TAPES
|
1 Pack(s)
|
120 Pieces Per Package
|
|
15 Day(s)
|
1 roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Yellows
-
- Width(mm)
- 9
-
- Length(m)
- 18
-
- Thickness(mm)
- 0.091
-
- Adhesiveness
- 1.02 N/10 mm
-
- Tensile Strength
- 32.3 N/10 mm
-
- Color Details
- Yellow
-
- JAN Code
- 4987167058715
-
- Base Materials
- Japanese paper
-
- Adhesive
- A
-
- Stretch(%)
- 6
-
- Heat-resistant temperature 30 min.(°C)
- 120
-
- Internal capacity
- 1 roll
Product Description
[Features]
· Can be overlapped easily. Virtually no floating, peeling, or glue residue even when heated.
· Holds firmly on straight lines, as well as curved lines and curved surfaces.
· Can be torn easily by hand.
[Applications]
· For vehicle coating masking, etc.
Specifications of 2311-9
-
- Product Type
- Adhesive Tape
-
- Color
- Yellows
-
- Width(mm)
- 9
-
- Length(m)
- 18
-
- Thickness(mm)
- 0.091
-
- Adhesiveness
- 1.02 N/10 mm
-
- Tensile Strength
- 32.3 N/10 mm
-
- Color Details
- Yellow
-
- JAN Code
- 4987167058715
-
- Base Materials
- Japanese paper
-
- Adhesive
- A
-
- Stretch(%)
- 6
-
- Heat-resistant temperature 30 min.(°C)
- 120
-
- Internal capacity
- 1 roll
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 3,250.00
|
MASKING TAPES
|
1 Pack(s)
|
120 Pieces Per Package
|
|
15 Day(s)
|
1 roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?