(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blacklight Shell Type Series Pen Light / Hand Light

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PW-UV943H-04

  • Product Type
    Blacklight
  • Bulb for use
    LED
  • Power Supply
    Dry Cell Battery Type
  • Type details
    9-bulb hand light
  • Size(mm)
    ⌀31 × 93
  • Peak wavelength(nm)
    375 (tolerance: ±3 nm)
  • Power supply details
    AAA alkaline battery × 3
  • JAN Code
    4582107443189
  • Weight(g)
    85
  • Lighting pattern
    ON > OFF
  • Lighting time
    Approx. 5 hours
  • Light source
    Nichia Corporation UV shell type LED × 9
  • Quantity
    1 pc.
Part Number
PW-UV943H-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 2,318.00

ELECTRIC LIGHTS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Blacklight
  • Bulb for use
    LED
  • Power Supply
    Dry Cell Battery Type
  • Type details
    9-bulb hand light
  • Size(mm)
    ⌀31 × 93
  • Peak wavelength(nm)
    375 (tolerance: ±3 nm)
  • Power supply details
    AAA alkaline battery × 3
  • JAN Code
    4582107443189
  • Weight(g)
    85
  • Lighting pattern
    ON > OFF
  • Lighting time
    Approx. 5 hours
  • Light source
    Nichia Corporation UV shell type LED × 9
  • Quantity
    1 pc.

Product Description

[Features]
·Immediately illuminates 100% output.
No warm-up is required.
·For simple testing, etc., the bullet-type series is recommended.
·It can also be used for UV curable resins, etc.
UV curable resins have different wavelengths for curing depending on the component.

Specifications of PW-UV943H-04

  • Product Type
    Blacklight
  • Bulb for use
    LED
  • Power Supply
    Dry Cell Battery Type
  • Type details
    9-bulb hand light
  • Size(mm)
    ⌀31 × 93
  • Peak wavelength(nm)
    375 (tolerance: ±3 nm)
  • Power supply details
    AAA alkaline battery × 3
  • JAN Code
    4582107443189
  • Weight(g)
    85
  • Lighting pattern
    ON > OFF
  • Lighting time
    Approx. 5 hours
  • Light source
    Nichia Corporation UV shell type LED × 9
  • Quantity
    1 pc.
Part Number
PW-UV943H-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 2,318.00

ELECTRIC LIGHTS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1