1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Safety Relay Unit AWAX26XXL

LIN MEASURING TOOLS

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,169.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used in environments up to safety category 4
· Multiple FURTIF or ANATOM Series products can be connected in a series (can be used in environments only up to safety category 3 with multiple unit connections)
· Allows for contact monitoring of emergency stop switch, limit switch, non-contact safety switches as well as other types of safety switch
· Use main body lamp to check the operational status

Part Number
AWAX-26XXL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 10,169.41

LIN MEASURING TOOLS 1 Piece(s) 31 Day(s) 10

Loading...

  1. 1

Basic Information

Product Type Other Power Supply 24 V AC/DC (50/60 Hz) Vertical(mm) 114
Horizontal(mm) 22.5 Input/output NO contact × 3, NC contact × 1 (auxiliary) Features Switch life: 10 million operations min.
Specifications Compatible standards: ISO13849-1, EN61000-6-2, EN61000-6-4, EN60947-5-1, CE, UL508