1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Safety Switch OPTOPUS DEC

LIN MEASURING TOOLS

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,599.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses a coded magnetic sensor to prevent disabling of the safety feature
· Long service life of 100 million switch operations or more
· Protective structure level IP67
· Use with a safety relay unit to allow use with machinery up to category 4 (when used with a safety relay and as a standalone unit)

Part Number
OPTOPUS-DEC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,599.20

LIN MEASURING TOOLS 1 Piece(s) 31 Day(s) 10

Loading...

  1. 1

Basic Information

Product Type Other Power Supply 24 V AC/DC (50/60 Hz) Vertical(mm) 70
Horizontal(mm) 16.5 Trusco Code 838-3823 Input/output For AWAX connection NO output × 2, NC voltage output (auxiliary)
Specific type Housing material: polyamide 6 (PA6) + epoxy Specifications Compatible standards: EN60204-1, EN60947-5-3, CE Accessory 3‑m cable included