1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Switch FURTIF AMX Series

Safety Switch FURTIF AMX Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,530.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses a coded magnetic sensor to prevent disabling of the safety feature
· Long service life of 50 million switch operations
· Protective structure level IP67

 
Part Number
FURTIF-AMX3
FURTIF-AMX5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTrusco Code Input/output

฿ 6,530.02

LIN MEASURING TOOLS 1 Piece(s) 31 Day(s) 10838-3710NO contact × 1, NC contact × 1 (auxiliary)

฿ 11,220.00

LIN MEASURING TOOLS 1 Piece(s) 19 Day(s) 10838-3711NO contact × 2, NC voltage output × 1 (auxiliary)

Loading...

  1. 1

Basic Information

Product Type Other Power Supply 24 V AC/DC (50/60 Hz) Vertical(mm) 92.2
Horizontal(mm) 24.5 Specific type Housing material: polyamide 6 (PA6) + epoxy Specifications Compatible standards: EN60204-1, EN60947-5-1, UL508, CE
Accessory 3‑m cable included