(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The product image is a representative image of the actual product.
[Features]
· High-performance, low-cost type
· Wide-range, high-resolution pulse (100 to 2,500 PPR)
· External shape: 38 mm, PCD30, Shaft diameter: 6 mm
· Output types also available
Part Number |
---|
CB-1200LD |
CB-1500HC |
CB-300HC |
CB-360HC |
CB-500LV |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power Supply | Trusco Code | Detailed type | Output |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | LIN MEASURING TOOLS | 1 Piece(s) | Quote | 5 V DC ±10% | 838-3262 | 1,200 PPR | Screwdriver | ||
฿ 999,999,999.00 | LIN MEASURING TOOLS | 1 Piece(s) | Quote | 12 to 24 V DC ±10% | 838-3264 | 1,500 PPR | Open collector | ||
฿ 6,995.00 | LIN MEASURING TOOLS | 1 Piece(s) | 16 Day(s) | 12 to 24 V DC ±10% | 838-3285 | 300 PPR | Open collector | ||
฿ 6,066.00 | LIN MEASURING TOOLS | 1 Piece(s) | 19 Day(s) | 12 to 24 V DC ±10% | 838-3288 | 360 PPR | Open collector | ||
฿ 999,999,999.00 | LIN MEASURING TOOLS | 1 Piece(s) | Quote | 5 to 12 V DC ±10% | 838-3295 | 500 PPR | Voltage |
Loading...
Product Type | Tachometer | Measuring Range(rpm) | 6,000 |
---|
How can we improve?
How can we improve?