1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hour Meter GH2 Series

Hour Meter GH2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,995.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hour meter for counting the pulse input time. 0.1 count for every 6 minutes.
[Features]
· Self-powered (built-in lithium battery with 7-year battery life)
· Panel surface has IP54 protection structure

Part Number
GH2-6000
GH2-6110
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipReset method Trusco Code Input/output Specifications

฿ 2,995.00

LIN MEASURING TOOLS 1 Piece(s) 20 Day(s) Other838-3721Non-voltage contact / open collector / voltage (NPN transistor) inputRemote reset

฿ 3,692.00

LIN MEASURING TOOLS 1 Piece(s) 16 Day(s) One-Touch Button Type838-3724Free voltage inputRemote and front reset

Loading...

  1. 1

Basic Information

Product Type Counter Counting Scope 0.0 to 999,999.9 Power Supply 3.6 V 1/2 AA (replaceable batteries)
Vertical(mm) Panel (29) Horizontal(mm) Panel (54) Mass(g) 60 (batteries included)