1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Length Measuring Device MWC Series (Total Length Measurement)

Length Measuring Device MWC Series (Total Length Measurement)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,769.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The product image is a representative image of the actual product.

[Features]
· Counter for measuring the length of woven fabric, paper, belts, metal sheets, synthetic resin film, etc. Also displays the calculated values.
· A standard, general-purpose length measuring device with total count display that can be used for a greater variety of uses than previously.

Part Number
MWC3-1-5-1
MWC3-1-5-2
MWC3-10-5-1
MWC3-10-5-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Pulley outer circumference
(m)
Specific type

฿ 4,769.72

LIN MEASURING TOOLS 1 Piece(s) 31 Day(s) 838-38211Clockwise

฿ 4,846.91

LIN MEASURING TOOLS 1 Piece(s) 31 Day(s) 838-38221Counterclockwise type

฿ 6,699.00

LIN MEASURING TOOLS 1 Piece(s) 21 Day(s) 838-38190.1Clockwise

฿ 5,008.52

LIN MEASURING TOOLS 1 Piece(s) 31 Day(s) 838-38200.1Counterclockwise type

Loading...

  1. 1

Basic Information

Product Type Counter Reset method Knob Type Counting Scope 5 digits
Mass(g) 545 Accessory Rubber pulley for meter × 2, measurement part diameter 106.1 mm, outer circumference rubber-lined finish