1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

CS Series Low Cost Length Sensor

MEASURING TOOLS

CS Series Low Cost Length Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,105.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Length sensor with built-in lead switch and simple construction.
· Use together with an electronic counter or electromagnetic counter to measure the length of paper, fabric, film, thread, etc.

Part Number
CS3-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,105.32

MEASURING TOOLS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Other Trusco Code 851-1219 Pulley outer circumference(m) 1
Specific type Lead switch built-in Mass(g) 740