(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated End Wire Stripper 1117-160

Insulated End Wire Stripper 1117-160

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1117-160

  • Total Length(mm)
    160
  • Stripping Capacity(φmm)
    5
  • Mass(g)
    181
  • Stripping Capacity(AWG)
    7
  • JAN Code
    4003773015505
  • Specifications
    Head finish: Chrome plated, Handle specifications: 1,000 V insulated dip coating (VDE insulation tested)
  • Features
    Made from oil-quenched and tempered special tool steel. Conforms with DIN EN/IEC60900 standard. Forged for increased hardness.
Part Number
1117-160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,684.00

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Total Length(mm)
    160
  • Stripping Capacity(φmm)
    5
  • Mass(g)
    181
  • Stripping Capacity(AWG)
    7
  • JAN Code
    4003773015505
  • Specifications
    Head finish: Chrome plated, Handle specifications: 1,000 V insulated dip coating (VDE insulation tested)
  • Features
    Made from oil-quenched and tempered special tool steel. Conforms with DIN EN/IEC60900 standard. Forged for increased hardness.

Product Description

· For stripping plastic and rubber coating from single wires up to a diameter 5.0 mm or cross-sectional area of 10.0 mm2, compound wires, and stranded wires
· Can easily perform stripping at any diameter by adjusting the screw with lock nut.
· Does not have an opening spring.

Specifications of 1117-160

  • Total Length(mm)
    160
  • Stripping Capacity(φmm)
    5
  • Mass(g)
    181
  • Stripping Capacity(AWG)
    7
  • JAN Code
    4003773015505
  • Specifications
    Head finish: Chrome plated, Handle specifications: 1,000 V insulated dip coating (VDE insulation tested)
  • Features
    Made from oil-quenched and tempered special tool steel. Conforms with DIN EN/IEC60900 standard. Forged for increased hardness.
Part Number
1117-160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,684.00

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1