(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

20-Pc. Set Tool Case 002120

20-Pc. Set Tool Case 002120

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 002120

  • Tool set and tool box only
    Tool set
  • Tool set type
    Trunk Case Type
  • Case Size (Frontage x Depth x Height)(mm)
    W480 × D365 × H175
  • Set Content(Point)
    20
  • Mass(g)
    7225
  • Load resistance(kg)
    20
  • Internal dimensions (frontage × depth × height)(mm)
    W415 × D300 × H160
  • Trusco code
    790-1615
  • Set contents
    Insulated pliers (0306 - 180), wire stripper (1240 - 200), universal ergo strip (1695 - 01), insulated long-tip needle-nose pliers (2616 - 200), insulated 40° bent-tip needle-nose pliers (2626 - 200), insulated oblique nippers (7006 - 160), insulated heavy-duty oblique nippers (7406 - 160), plier wrench (8603 - 180), Cobra water pump pliers (8703 - 250), insulated cable cutter (9516 - 200), slotted insulated screwdriver 2.5/4.0/5.5/6.5 mm (9820-2.5/4.0/5.5/6.5), cross-head insulated screwdriver #1/#2 (9824-01/02), Pozidriv insulated screwdriver PZ1/PZ2 (9825-01SL/02SL), insulated cable knife (9852), Wera electric tester screwdriver 0.5 × 3.0 × 70 mm
Part Number
002120 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 95,424.00

฿ 71,568.00

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Trunk Case Type
  • Case Size (Frontage x Depth x Height)(mm)
    W480 × D365 × H175
  • Set Content(Point)
    20
  • Mass(g)
    7225
  • Load resistance(kg)
    20
  • Internal dimensions (frontage × depth × height)(mm)
    W415 × D300 × H160
  • Trusco code
    790-1615
  • Set contents
    Insulated pliers (0306 - 180), wire stripper (1240 - 200), universal ergo strip (1695 - 01), insulated long-tip needle-nose pliers (2616 - 200), insulated 40° bent-tip needle-nose pliers (2626 - 200), insulated oblique nippers (7006 - 160), insulated heavy-duty oblique nippers (7406 - 160), plier wrench (8603 - 180), Cobra water pump pliers (8703 - 250), insulated cable cutter (9516 - 200), slotted insulated screwdriver 2.5/4.0/5.5/6.5 mm (9820-2.5/4.0/5.5/6.5), cross-head insulated screwdriver #1/#2 (9824-01/02), Pozidriv insulated screwdriver PZ1/PZ2 (9825-01SL/02SL), insulated cable knife (9852), Wera electric tester screwdriver 0.5 × 3.0 × 70 mm

Product Description

20 high-quality tool case sets (electric) 00 21 20
[Features]
· Sturdy case made of ABS material.
· Double-surrounded aluminum frame.
· Can be locked with two tilt locks.
· The 58 mm-high base tray can be divided using a flexible insert.
· The cover plate has six large tool sockets, and the pocket is fixed with a button.
· Set of 20 tools, such as the above-mentioned toolbox, pliers, screwdriver and electric tester.
[Applications]
· For places that need insulated tools

Specifications of 002120

  • Tool set and tool box only
    Tool set
  • Tool set type
    Trunk Case Type
  • Case Size (Frontage x Depth x Height)(mm)
    W480 × D365 × H175
  • Set Content(Point)
    20
  • Mass(g)
    7225
  • Load resistance(kg)
    20
  • Internal dimensions (frontage × depth × height)(mm)
    W415 × D300 × H160
  • Trusco code
    790-1615
  • Set contents
    Insulated pliers (0306 - 180), wire stripper (1240 - 200), universal ergo strip (1695 - 01), insulated long-tip needle-nose pliers (2616 - 200), insulated 40° bent-tip needle-nose pliers (2626 - 200), insulated oblique nippers (7006 - 160), insulated heavy-duty oblique nippers (7406 - 160), plier wrench (8603 - 180), Cobra water pump pliers (8703 - 250), insulated cable cutter (9516 - 200), slotted insulated screwdriver 2.5/4.0/5.5/6.5 mm (9820-2.5/4.0/5.5/6.5), cross-head insulated screwdriver #1/#2 (9824-01/02), Pozidriv insulated screwdriver PZ1/PZ2 (9825-01SL/02SL), insulated cable knife (9852), Wera electric tester screwdriver 0.5 × 3.0 × 70 mm
Part Number
002120 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 95,424.00

฿ 71,568.00

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1