(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Case 989914LE

Tool Case 989914LE

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Details

Specifications of 989914LE

  • Tool set and tool box only
    Tool set
  • Tool set type
    Trunk Case Type
  • Case Size (Frontage x Depth x Height)(mm)
    W490 × D410 × H255
  • Mass(g)
    8,235
  • Load resistance(kg)
    30
  • Internal dimensions (frontage × depth × height)(mm)
    W445 × D350 × H (105+105)
  • Trusco code
    788-4389
Part Number
989914LE SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 33,510.00

฿ 27,300.60

HANDTOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Trunk Case Type
  • Case Size (Frontage x Depth x Height)(mm)
    W490 × D410 × H255
  • Mass(g)
    8,235
  • Load resistance(kg)
    30
  • Internal dimensions (frontage × depth × height)(mm)
    W445 × D350 × H (105+105)
  • Trusco code
    788-4389

Product Description

Highly durable tool case (red) that uses ABS material.
[Features]
· The frame is made of aluminum and equipped with a D-ring for attaching a shoulder strap.
· The handle is very easy to grip, and the bottom part is equipped with a holder for attaching a trolley (carry cart).
· The hinge is made of metal and has excellent durability.
· Lock with a three-digit dial lock and two turnbuckles.
· Securely fix and store tools to the sturdy partitioning plate at the center with a rubber band and 12 small pockets.
· Max. load weight: 30 kg
[Applications]
· Toolbox
· It is highly resistant to shock and can be used in many areas.

Specifications of 989914LE

  • Tool set and tool box only
    Tool set
  • Tool set type
    Trunk Case Type
  • Case Size (Frontage x Depth x Height)(mm)
    W490 × D410 × H255
  • Mass(g)
    8,235
  • Load resistance(kg)
    30
  • Internal dimensions (frontage × depth × height)(mm)
    W445 × D350 × H (105+105)
  • Trusco code
    788-4389
Part Number
989914LE SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 33,510.00

฿ 27,300.60

HANDTOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details of tool case 98 99 14 LE

  • Aluminum frame with D-ring for attaching a shoulder strap
  • Different tools can be inserted to both sides of the fixed sturdy center board, which comes with soft fixing strap and 12 small pockets.
  • The handle of the case is very easy to grip, and a holder for attaching a trolley (carry cart) is inserted to the bottom part.
  • The hinge is made of metal and has excellent durability.
  • You can open one or both sides, and the bottom and lid surfaces can also be separately opened and closed.
  • It comes with a hinge-type lid stop that locks at 45° and 90°, and the case will not fall over no matter what position it is opened.
  • Fix the lid of the case with a series of three dial locks and two flip locks.
  • The document slot and tool board can be removed. As for the tool board, tools can be inserted to one surface, and it comes with 13 tool pockets.
  • Fix the bottom with two flip locks.
  • The 58 mm-high base tray can be divided using a flexible insert. The cover plate has six large tool sockets, and the pocket is fixed with a button.
Tool Case 989914LE: Related image

98 99 14 LE

  • External dimensions (W × H × D): 490×255×410 mm
  • Internal dimensions (W × H × D): 445×(105 + 105)×350 mm
  • Load Resistance: 30 kg
  • Weight: 8,235 g
  • * There may be technological changes and differences.

Use applications of tool case 98 99 14 LE

Tool Case 989914LE: Related image

Image(s) of 98 99 14 LE used 1

Tool Case 989914LE: Related image

Image(s) of 98 99 14 LE used 2