(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Tool Case 002115LE

Compact Tool Case 002115LE

You can add up to 6 items to the comparison list.

Loading...

Specifications of 002115LE

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Protector Tool Case
  • Case Size (Frontage x Depth x Height)(mm)
    W327 × D275 × H65
  • Mass(g)
    530
  • Trusco code
    788-1312
Part Number
002115LE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,800.00

HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

Product Description

This is a tool case whose beehive shape is laid with a sponge and can be equipped in different ways.
[Features]
· Case that has excellent shock resistance
[Applications]
· Toolbox
· It is highly resistant to shock and can be used in many areas.

Specifications of 002115LE

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Protector Tool Case
  • Case Size (Frontage x Depth x Height)(mm)
    W327 × D275 × H65
  • Mass(g)
    530
  • Trusco code
    788-1312
Part Number
002115LE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,800.00

HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1