(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Precision Snap Ring Pliers Set 002004SB

Precision Snap Ring Pliers Set 002004SB

You can add up to 6 items to the comparison list.

Loading...

Specifications of 002004SB

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Single Item / Set Classification
    Set
  • Mass(g)
    1,275
  • JAN Code
    4003773062417
  • Features
    Case size (mm): H302 × W216 × D32
  • Components of Set / Accessories
    4811-J1 (12–25 mm straight/compatible hole diameter), 4811-J2 (19–60-mm straight/compatible hole diameter), 4911-A1 (10–25-mm straight/compatible shaft diameter), 4911-A2 (19–60 mm straight/compatible shaft diameter), 4821-J11 (12–25 mm 90° bent-tip/compatible hole diameter), 4821-J21 (19–60 mm 90° bent-tip/compatible hole diameter), 4921-A11 (10–25 mm 90° bent-tip/compatible shaft diameter), 4921-A21 (19–60 mm 90° bent-tip/compatible shaft diameter), plastic tray
Part Number
002004SB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,575.29

KUN HANDTOOL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Single Item / Set Classification
    Set
  • Mass(g)
    1,275
  • JAN Code
    4003773062417
  • Features
    Case size (mm): H302 × W216 × D32
  • Components of Set / Accessories
    4811-J1 (12–25 mm straight/compatible hole diameter), 4811-J2 (19–60-mm straight/compatible hole diameter), 4911-A1 (10–25-mm straight/compatible shaft diameter), 4911-A2 (19–60 mm straight/compatible shaft diameter), 4821-J11 (12–25 mm 90° bent-tip/compatible hole diameter), 4821-J21 (19–60 mm 90° bent-tip/compatible hole diameter), 4921-A11 (10–25 mm 90° bent-tip/compatible shaft diameter), 4921-A21 (19–60 mm 90° bent-tip/compatible shaft diameter), plastic tray

Product Description

· Set of 8 high-use frequency precision snap ring pliers for shaft/hole
· High-visual effectiveness package design (The wide hole for hook is open.)
· The package material is made of firm plastic, and you can use it as a tool tray inside a tool cabinet.

Specifications of 002004SB

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Single Item / Set Classification
    Set
  • Mass(g)
    1,275
  • JAN Code
    4003773062417
  • Features
    Case size (mm): H302 × W216 × D32
  • Components of Set / Accessories
    4811-J1 (12–25 mm straight/compatible hole diameter), 4811-J2 (19–60-mm straight/compatible hole diameter), 4911-A1 (10–25-mm straight/compatible shaft diameter), 4911-A2 (19–60 mm straight/compatible shaft diameter), 4821-J11 (12–25 mm 90° bent-tip/compatible hole diameter), 4821-J21 (19–60 mm 90° bent-tip/compatible hole diameter), 4921-A11 (10–25 mm 90° bent-tip/compatible shaft diameter), 4921-A21 (19–60 mm 90° bent-tip/compatible shaft diameter), plastic tray
Part Number
002004SB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,575.29

KUN HANDTOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1