- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Precision Snap Ring Pliers Set 001957
Specifications of 001957
-
- Product Category
- Pliers
-
- Plier Type
- Snap Ring Pliers
-
- Single Item / Set Classification
- Set
-
- Mass(g)
- 665
-
- JAN Code
- 4003773050056
-
- Components of Set / Accessories
- 4811-J1 (12–25 mm straight/compatible hole diameter), 4811-J2 (19–60 mm straight/compatible hole diameter), 4911-A1 (10–25 mm straight/compatible shaft diameter), 4911-A2 (19–60 mm straight/compatible shaft diameter), plastic tray
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 10,432.00
|
KUN HANDTOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Basic Specifications
-
- Product Category
- Pliers
-
- Plier Type
- Snap Ring Pliers
-
- Single Item / Set Classification
- Set
-
- Mass(g)
- 665
-
- JAN Code
- 4003773050056
-
- Components of Set / Accessories
- 4811-J1 (12–25 mm straight/compatible hole diameter), 4811-J2 (19–60 mm straight/compatible hole diameter), 4911-A1 (10–25 mm straight/compatible shaft diameter), 4911-A2 (19–60 mm straight/compatible shaft diameter), plastic tray
Product Description
High-use frequency precision snap ring pliers set for shaft/hole (4-pc. set)
[Features]
· The roll case is made of polyester with excellent durability.
· With a convenient adjustable quick lock.
· Straight head.
· Can withstand high loads during extended use.
· The tool's lifetime is 10 times greater than ordinary snap ring pliers.
[Applications]
· Can simply mount/unmount snap rings for shaft/hole.
Specifications of 001957
-
- Product Category
- Pliers
-
- Plier Type
- Snap Ring Pliers
-
- Single Item / Set Classification
- Set
-
- Mass(g)
- 665
-
- JAN Code
- 4003773050056
-
- Components of Set / Accessories
- 4811-J1 (12–25 mm straight/compatible hole diameter), 4811-J2 (19–60 mm straight/compatible hole diameter), 4911-A1 (10–25 mm straight/compatible shaft diameter), 4911-A2 (19–60 mm straight/compatible shaft diameter), plastic tray
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 10,432.00
|
KUN HANDTOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?