(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Precision Snap Ring Pliers For Shaft 4931-A1/A2

Precision Snap Ring Pliers For Shaft 4931-A1/A2

You can add up to 6 items to the comparison list.

Loading...

Specifications of 4931-A2

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    180
  • Shaft/hole
    For Shaft
  • Tip claw diameter(mm)
    Tip diameter (ømm): 1.8
  • Single Item / Set Classification
    Single item
  • Mass(g)
    170
  • Supported Shaft Diameters(φmm)
    19–60
  • JAN Code
    4003773073901
  • Specifications
    Head finish: gray anti-rust coat. Handle: plastic coating (anti-slip)
Part Number
4931-A2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,625.00

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    180
  • Shaft/hole
    For Shaft
  • Tip claw diameter(mm)
    Tip diameter (ømm): 1.8
  • Single Item / Set Classification
    Single item
  • Mass(g)
    170
  • Supported Shaft Diameters(φmm)
    19–60
  • JAN Code
    4003773073901
  • Specifications
    Head finish: gray anti-rust coat. Handle: plastic coating (anti-slip)

Product Description

· Can simply mount/unmount snap rings for shaft.
· The tip is made of tough special spring steel.
· Can withstand high loads during extended use, and the tool's lifetime is 10 times greater than ordinary snap ring pliers.
· Uses a screw joint and can move very smoothly.
· Forged for increased hardness.
· The tip has a wide contact surface with the ring and can securely hold the ring without distortion.
· Can also work at narrow locations due to its slim head shape.
· The material is oil-quenched and tempered chromium-vanadium electric steel.
· Straight head
· Comes with a stopper and prevents excessive opening/loosening. (Simple adjustment with a set crew)
· The spring is built into and protected by the joint part.
(Note)
* Wear safety goggles when working.

Specifications of 4931-A2

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    180
  • Shaft/hole
    For Shaft
  • Tip claw diameter(mm)
    Tip diameter (ømm): 1.8
  • Single Item / Set Classification
    Single item
  • Mass(g)
    170
  • Supported Shaft Diameters(φmm)
    19–60
  • JAN Code
    4003773073901
  • Specifications
    Head finish: gray anti-rust coat. Handle: plastic coating (anti-slip)
Part Number
4931-A2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,625.00

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1