Aircraft Specifications Pliers Wrench 8605-250S5

Brand :
KNIPEX

Caution

    Product Description

    · Can quickly, simply, finely adjust the width of the jaw using a push button.
    · Can grasp the whole range of the maximum opening width steplessly due to the parallel jaw play.
    · 10 times the force of the handle is applied to the jaw due to the design that makes use of the lever principle to its fullest.
    · Forged for increased hardness.
    · The material is oil-quenched and tempered chromium-vanadium steel.
    · Can break Hi-Lok fasteners.
    · Nut turning can be done as with an ordinary product.
    [Notes]
    Steel and titanium products are unsuitable.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Aircraft Specifications Pliers Wrench 8605-250S5 | KNIPEX | MISUMI Thailand