(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4831-J1 |
4831-J2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Tip claw diameter (mm) |
Mass (g) |
Supported Inner Diameters (φmm) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,409.57 |
KUN HANDTOOL | 1 Piece(s) | 4 Day(s) | 140 | Tip diameter (ømm): 1.3 | 105 | 12–25 | 4003773073864 | ||
฿ 3,625.00 |
KUN HANDTOOL | 1 Piece(s) | 11 Day(s) | 180 | Tip diameter (ømm): 1.8 | 175 | 19–60 | 4003773073871 |
Precision snap ring pliers for hole that can withstand high loads during extended use 48 31 J
[Features]
· Can simply mount/unmount snap rings for hole.
· Can be simply adjusted using a set screw, comes with a stopper and prevents excessive opening/loosening.
· The tip is made of tough special spring steel.
· Uses a screw joint and can move very smoothly.
· The tip has a wide contact surface with the ring and securely holds the ring without distortion.
· The material of the pliers body is made of oil-quenched and tempered chrome-vanadium electric steel.
[Applications]
· Ideal for work at narrow locations due to its slim head shape.
· Ideal for continuous production because excessive expansion of the ring is effectively prevented.
Part Number |
---|
4831-J1 |
4831-J2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Tip claw diameter (mm) |
Mass (g) |
Supported Inner Diameters (φmm) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,409.57 |
KUN HANDTOOL | 1 Piece(s) | 4 Day(s) | 140 | Tip diameter (ømm): 1.3 | 105 | 12–25 | 4003773073864 | ||
฿ 3,625.00 |
KUN HANDTOOL | 1 Piece(s) | 11 Day(s) | 180 | Tip diameter (ømm): 1.8 | 175 | 19–60 | 4003773073871 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?