- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Snap Ring Pliers Set 001956
Specifications of 001956
-
- Product Category
- Pliers
-
- Plier Type
- Snap Ring Pliers
-
- Single Item / Set Classification
- Set
-
- Mass(g)
- 670
-
- JAN Code
- 4003773030973
-
- Components of Set / Accessories
- 4411-J2 ( straight/compatible hole diameter19-60 mm), 4421-J21 (19–60 mm 90° bent-tip/compatible hole diameter), 4611-A2 (19–60 mm straight/compatible shaft diameter), 4621-A21 (19–60 mm 90° bent-tip/compatible shaft diameter), roll case
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 8,442.00
|
KUN HANDTOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Basic Specifications
-
- Product Category
- Pliers
-
- Plier Type
- Snap Ring Pliers
-
- Single Item / Set Classification
- Set
-
- Mass(g)
- 670
-
- JAN Code
- 4003773030973
-
- Components of Set / Accessories
- 4411-J2 ( straight/compatible hole diameter19-60 mm), 4421-J21 (19–60 mm 90° bent-tip/compatible hole diameter), 4611-A2 (19–60 mm straight/compatible shaft diameter), 4621-A21 (19–60 mm 90° bent-tip/compatible shaft diameter), roll case
Product Description
Snap ring pliers set that can simply mount/unmount snap rings for hole/shaft.
[Features]
· With a convenient adjustable quick lock
· Can simply mount/unmount snap rings for hole/shaft.
· Very robust due to forging.
· With a roll case.
[Applications]
· You can work with peace of mind because the tough and precise tip is slightly pointed to the other side to avoid the ring from removing itself and flying off.
Specifications of 001956
-
- Product Category
- Pliers
-
- Plier Type
- Snap Ring Pliers
-
- Single Item / Set Classification
- Set
-
- Mass(g)
- 670
-
- JAN Code
- 4003773030973
-
- Components of Set / Accessories
- 4411-J2 ( straight/compatible hole diameter19-60 mm), 4421-J21 (19–60 mm 90° bent-tip/compatible hole diameter), 4611-A2 (19–60 mm straight/compatible shaft diameter), 4621-A21 (19–60 mm 90° bent-tip/compatible shaft diameter), roll case
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 8,442.00
|
KUN HANDTOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?