(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Cable Stripper 1690-130SB

Cable Stripper 1690-130SB

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1690-130SB

  • Total Length(mm)
    130
  • Mass(g)
    47
  • Stripping Capacity(φmm)
    8.0 to 13.0
  • JAN Code
    4003773076940
  • Specifications
    Body specifications: Glass fiber-reinforced plastic
Part Number
1690-130SB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,134.00

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Total Length(mm)
    130
  • Mass(g)
    47
  • Stripping Capacity(φmm)
    8.0 to 13.0
  • JAN Code
    4003773076940
  • Specifications
    Body specifications: Glass fiber-reinforced plastic

Product Description

· For stripping of general waterproof cable (e.g.: 3 × 1.5 mm2 to 5 × 2.5 mm2) of a diameter from 8.0 to 13.0 mm.
· Can strip 1.5/2.5 mm2 cable.

Specifications of 1690-130SB

  • Total Length(mm)
    130
  • Mass(g)
    47
  • Stripping Capacity(φmm)
    8.0 to 13.0
  • JAN Code
    4003773076940
  • Specifications
    Body specifications: Glass fiber-reinforced plastic
Part Number
1690-130SB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,134.00

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1