(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Electro Pliers (SB With Spring) 1396-200

Insulated Electro Pliers (SB With Spring) 1396-200

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1396-200

  • Overall Length(mm)
    200
  • Mass(G)
    280
  • JAN Code
    4003773075325
  • Specifications
    Head finish: Chrome plated, Handle specifications: 1,000 V insulated (VDE insulation tested)
  • Features
    Style: flat mouth, flat gripping surface, gripping surface with lateral stripes, with opening spring
Part Number
1396-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,415.00

KUN HANDTOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Overall Length(mm)
    200
  • Mass(G)
    280
  • JAN Code
    4003773075325
  • Specifications
    Head finish: Chrome plated, Handle specifications: 1,000 V insulated (VDE insulation tested)
  • Features
    Style: flat mouth, flat gripping surface, gripping surface with lateral stripes, with opening spring

Product Description

· 6-in-1 multifunctional pliers for electrical works.
· Use for grasping, bending, deburring, cable cutting, peeling and end sleeve crimping of flat and round materials.
· The grasping surface of the tip part has been made smooth in order to grasp without scratching single wires. The grasping surface and pipe grip for grasping flat and round materials have been made saw tooth-shaped.
· Can machine embedded junction boxes and debur through holes using the outer-side edge of the jaw.
· Slim structure that can easily reach the object being worked on.
· Intelligent latching mechanism: can adjust the opening width of the spring using a locking lever and close the cutting blade while using other functions.
· Ideal for all sorts of electrical work.
[Precautions]
*Cannot cut steel wires.

Specifications of 1396-200

  • Overall Length(mm)
    200
  • Mass(G)
    280
  • JAN Code
    4003773075325
  • Specifications
    Head finish: Chrome plated, Handle specifications: 1,000 V insulated (VDE insulation tested)
  • Features
    Style: flat mouth, flat gripping surface, gripping surface with lateral stripes, with opening spring
Part Number
1396-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,415.00

KUN HANDTOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1