Insulated Alligator 8807-250

Caution
Product Description
· The elaborately heat treated grasping surface hardness is approx. HRC61, has great wear-resistance, and a firm grip.
· The material is oil-quenched and tempered chromium-vanadium electric steel.
· Forged for increased hardness.
· Conforms with DIN EN/IEC60900 standards.
· The jaw shape firmly conforms to pipe and nut shapes.
· Joint uses a 3-piece meeting which prevents horizontal deviation (box joint).
· Can grasp the pipe and nut securely with little force.
· Demonstrates high grasping power with a design that demonstrates this principle to the fullest.
· Features excellent access to work through the slim head and joint construction.
· Even when gripping with the mouth set at the maximum width, has a stopper which maintains clearance between the handles to prevent finger pinching.