Precision Tweezers 9272-45

Brand :
KNIPEX
Caution
Product Description
· The rounded tip's width is approximately 3.5 mm.
· Straight type.
· A wide rounded tip.
· The gripping surface has slender anti-slip horizontal stripes.
· An anti-slip grip design. The body has a frosted polish finish.
· The material is non-magnetic stainless steel and resistant to acid.
· A type that is versatile and easy to use in various situations.