(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Tweezers 9238-75ESD

Precision Tweezers 9238-75ESD

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9238-75ESD

  • Tip Type
    Curved Ends
  • Main Body Material
    Stainless
  • Tip material
    Stainless
  • Overall Length(mm)
    120
  • Non-magnetism function Y/N
    Included
  • Mass(g)
    17
  • JAN Code
    4003773054863
  • Presence or absence of horizontal stripes
    Absent
Part Number
9238-75ESD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,467.00

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Tip Type
    Curved Ends
  • Main Body Material
    Stainless
  • Tip material
    Stainless
  • Overall Length(mm)
    120
  • Non-magnetism function Y/N
    Included
  • Mass(g)
    17
  • JAN Code
    4003773054863
  • Presence or absence of horizontal stripes
    Absent

Product Description

· The material is non-magnetic stainless steel.
· ESD coating: a frosted black finish with a surface resistance of approximately 100000 ohms.
· The tip has a frosted finish.
· A tip that makes it easy to grip parts.
· The tip is bent in a sickle shape.
· The gripping surface is flat so it will not scratch parts.

Specifications of 9238-75ESD

  • Tip Type
    Curved Ends
  • Main Body Material
    Stainless
  • Tip material
    Stainless
  • Overall Length(mm)
    120
  • Non-magnetism function Y/N
    Included
  • Mass(g)
    17
  • JAN Code
    4003773054863
  • Presence or absence of horizontal stripes
    Absent
Part Number
9238-75ESD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,467.00

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1