(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Pipette Set 9269-84

Plastic Pipette Set 9269-84

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9269-84

  • Tip Type
    Straight (Standard)
  • Overall Length(mm)
    130
  • Mass(g)
    19
  • JAN Code
    4003773054948
  • Presence or absence of horizontal stripes
    Present
Part Number
9269-84
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 362.00

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Tip Type
    Straight (Standard)
  • Overall Length(mm)
    130
  • Mass(g)
    19
  • JAN Code
    4003773054948
  • Presence or absence of horizontal stripes
    Present

Product Description

· Tweezers made of tough plastic.
· The trapezoidal tip’s width is 3.5 mm
· The gripping surface has slender anti-slip horizontal stripes.
· An anti-slip grip design.
· A maximum heat resistance of 130℃.

Specifications of 9269-84

  • Tip Type
    Straight (Standard)
  • Overall Length(mm)
    130
  • Mass(g)
    19
  • JAN Code
    4003773054948
  • Presence or absence of horizontal stripes
    Present
Part Number
9269-84
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 362.00

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1