Strong Insulated Pliers 0207

Caution
Product Description
· Optimal for rough use.
· Reduces load by 35% compared with regular types by utilizing a lever design which maximizes the lever principal.
· Knipex heavy duty type pliers' joints(fulcrum) are arranged at the optimum point to make cutting/gripping/bending work possible with minimal force.
· The gripping surface has a shape which conforms with plate and pipes, allowing for a wide range of applications.
· Can cut soft wire, hard wire, and piano wire with the side cutter.
· Possible to cut thick cables with long side cutter.