(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

End Sleeve Insulated Crimping Pliers 9768-180

End Sleeve Insulated Crimping Pliers 9768-180

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9778-180

  • Total Length(mm)
    180
  • Mass(g)
    254
  • JAN Code
    4003773072003
  • Crimping capacity
    0.25-16 mm2/23-5 AWG
  • Number of crimping positions
    9
  • Trusco code
    497-2597
  • Specifications
    Head finish: polished, Handle specification: 1,000 V insulated (VDE insulation tested)
Part Number
9778-180
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,210.00

HANDTOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Total Length(mm)
    180
  • Mass(g)
    254
  • JAN Code
    4003773072003
  • Crimping capacity
    0.25-16 mm2/23-5 AWG
  • Number of crimping positions
    9
  • Trusco code
    497-2597
  • Specifications
    Head finish: polished, Handle specification: 1,000 V insulated (VDE insulation tested)

Product Description

· Made from oil quenched and tempered special tool steel.
· Conforms with DIN EN/IEC60900 standards.
· Adopting the two-tone color of red and yellow for the 1,000 V insulating handles which are made from two types of materials differentiates these from non-insulated tools.
· For crimping of end sleeves up to 0.25 to 16 mm2 conforming with DIN46228 no. 1 and 4.
· Crimps sleeve and conductive wire at a size in conformance with notation at the trapezoid crimp portion.
· For end sleeve crimping.

Specifications of 9778-180

  • Total Length(mm)
    180
  • Mass(g)
    254
  • JAN Code
    4003773072003
  • Crimping capacity
    0.25-16 mm2/23-5 AWG
  • Number of crimping positions
    9
  • Trusco code
    497-2597
  • Specifications
    Head finish: polished, Handle specification: 1,000 V insulated (VDE insulation tested)
Part Number
9778-180
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,210.00

HANDTOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1