(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Tool Set, Insulated Tool Pack 002013

Hand Tool Set, Insulated Tool Pack 002013

You can add up to 6 items to the comparison list.

Loading...

Specifications of 002013

  • Set Content(Points)
    5
  • Applicable Standard
    IEC60900 / European Standard EN60900
  • Case Sizes: Opening(mm)
    220
  • Case Size: Depth(mm)
    40
  • Case Size: Height(mm)
    300
  • Mass(kg/set)
    0.850
  • Set Contents / Accessories
    Insulated Long Needle Nose Pliers (2616-200), Insulate Angled Nippers (7006-160), Wera Co. Insulated Flathead Screwdriver 0.6 × 3.5 mm/1.0 × 5.5 mm, Wera Co. Insulated Phillips Head Screwdriver PH2
  • Features
    1,000 V Insulated (VDE insulation tested)
  • JAN Code
    4003773043287
Part Number
002013
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,615.00

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Set Content(Points)
    5
  • Applicable Standard
    IEC60900 / European Standard EN60900
  • Case Sizes: Opening(mm)
    220
  • Case Size: Depth(mm)
    40
  • Case Size: Height(mm)
    300
  • Mass(kg/set)
    0.850
  • Set Contents / Accessories
    Insulated Long Needle Nose Pliers (2616-200), Insulate Angled Nippers (7006-160), Wera Co. Insulated Flathead Screwdriver 0.6 × 3.5 mm/1.0 × 5.5 mm, Wera Co. Insulated Phillips Head Screwdriver PH2
  • Features
    1,000 V Insulated (VDE insulation tested)
  • JAN Code
    4003773043287

Product Description

· Conforms with DIN EN/IEC60900 Standard.
· Adopting the two-tone color of red and yellow for the 1,000 V insulating handles which are made from two types of materials differentiates these from non-insulated tools.
· Insulated needle nose pliers, insulated nippers, and insulated screwdriver set.
· High visual effect package design (with a wide opening hole for a hook).

Specifications of 002013

  • Set Content(Points)
    5
  • Applicable Standard
    IEC60900 / European Standard EN60900
  • Case Sizes: Opening(mm)
    220
  • Case Size: Depth(mm)
    40
  • Case Size: Height(mm)
    300
  • Mass(kg/set)
    0.850
  • Set Contents / Accessories
    Insulated Long Needle Nose Pliers (2616-200), Insulate Angled Nippers (7006-160), Wera Co. Insulated Flathead Screwdriver 0.6 × 3.5 mm/1.0 × 5.5 mm, Wera Co. Insulated Phillips Head Screwdriver PH2
  • Features
    1,000 V Insulated (VDE insulation tested)
  • JAN Code
    4003773043287
Part Number
002013
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,615.00

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1