(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Tool Set, Compact Box Set 002015

Hand Tool Set, Compact Box Set 002015

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 002015

  • Set Content(Points)
    4
  • Applicable Standard
    European Standard EN60900
  • Case Sizes: Opening(mm)
    327
  • Case Size: Depth(mm)
    275
  • Case Size: Height(mm)
    65
  • Mass(kg/set)
    1.430
  • Set Contents / Accessories
    Insulated Pliers (0306-180), Insulated End Wire Stripper (1106-160), Insulated Long Needle Nose Pliers (2616-200), Insulated Angled Nippers (7006-160)
  • JAN Code
    4003773024804
Part Number
002015 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 16,544.00

฿ 13,235.20

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Set Content(Points)
    4
  • Applicable Standard
    European Standard EN60900
  • Case Sizes: Opening(mm)
    327
  • Case Size: Depth(mm)
    275
  • Case Size: Height(mm)
    65
  • Mass(kg/set)
    1.430
  • Set Contents / Accessories
    Insulated Pliers (0306-180), Insulated End Wire Stripper (1106-160), Insulated Long Needle Nose Pliers (2616-200), Insulated Angled Nippers (7006-160)
  • JAN Code
    4003773024804

Product Description

· Set VDE insulation tested pliers, nippers, needle nose pliers, and wire strippers which conform with DIN EN 60900 standards.
· Comes in a highly shock-resistant case (product number: 002115LE).
· Has a soft urethane foam with indentations to allow for storage along with other parts etc.

Specifications of 002015

  • Set Content(Points)
    4
  • Applicable Standard
    European Standard EN60900
  • Case Sizes: Opening(mm)
    327
  • Case Size: Depth(mm)
    275
  • Case Size: Height(mm)
    65
  • Mass(kg/set)
    1.430
  • Set Contents / Accessories
    Insulated Pliers (0306-180), Insulated End Wire Stripper (1106-160), Insulated Long Needle Nose Pliers (2616-200), Insulated Angled Nippers (7006-160)
  • JAN Code
    4003773024804
Part Number
002015 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 16,544.00

฿ 13,235.20

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1