(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Pump Pliers (Alligator XL) 8801-400

Water Pump Pliers (Alligator XL) 8801-400

You can add up to 6 items to the comparison list.

Loading...

Specifications of 8801-400

  • Adjustment(Steps)
    11
  • Overall Length(mm)
    400
  • Mass(g)
    1,190
  • Pipe(φmm)
    90
  • Nut(mm)
    95
  • JAN Code
    4003773075844
  • Trusco code
    471-6051
  • Handle Type
    Plastic coating (anti-slip finish)
  • Specifications
    Head finish: black rust proof coat and polish
Part Number
8801-400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,004.00

HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Adjustment(Steps)
    11
  • Overall Length(mm)
    400
  • Mass(g)
    1,190
  • Pipe(φmm)
    90
  • Nut(mm)
    95
  • JAN Code
    4003773075844
  • Trusco code
    471-6051
  • Handle Type
    Plastic coating (anti-slip finish)
  • Specifications
    Head finish: black rust proof coat and polish

Product Description

· The joint part is in 3 pieces (box joint) to prevent lateral shake.
· Can grasp the pipe and nut securely with little force.
· Even if you the mouth width is adjusted to the maximum and something is grasped, a finger stuffing stopper to secure clearance between the handles is attached.
· Demonstrates high grasping power with a design that demonstrates this principle to the fullest.
· The hardness of the grip surface is subjected to elaborate quenching treatment and is about HRC61, it has high abrasion resistance and provides a reliable grip.
· Made from oil quenched and tempered chrome-vanadium electric steel.

Specifications of 8801-400

  • Adjustment(Steps)
    11
  • Overall Length(mm)
    400
  • Mass(g)
    1,190
  • Pipe(φmm)
    90
  • Nut(mm)
    95
  • JAN Code
    4003773075844
  • Trusco code
    471-6051
  • Handle Type
    Plastic coating (anti-slip finish)
  • Specifications
    Head finish: black rust proof coat and polish
Part Number
8801-400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,004.00

HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1