(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Pump Pliers 8903-250

Water Pump Pliers 8903-250

You can add up to 6 items to the comparison list.

Loading...

Specifications of 8903-250

  • Adjustment(Steps)
    5
  • Overall Length(mm)
    250
  • Mass(g)
    338
  • Pipe(φmm)
    34
  • Nut(mm)
    36
  • JAN Code
    4003773015086
  • Handle Type
    Plastic coating
  • Specifications
    Head finish: chrome plated
Part Number
8903-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,989.00

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Adjustment(Steps)
    5
  • Overall Length(mm)
    250
  • Mass(g)
    338
  • Pipe(φmm)
    34
  • Nut(mm)
    36
  • JAN Code
    4003773015086
  • Handle Type
    Plastic coating
  • Specifications
    Head finish: chrome plated

Product Description

· 2 piece matching type water pump pliers whose mouth width can be adjusted into 5 stages.
· Slip prevention joints allow peace of mind when working.
· Adopted a joint screw with excellent wear resistance.
· A finger stuffing stopper attached.
· The hardness of the grip surface is subjected to elaborate quenching treatment and is about HRC 61, it has high abrasion resistance and demonstrates a reliable grip.
· Made from oil quenched and tempered chrome vanadium electric steel.

Specifications of 8903-250

  • Adjustment(Steps)
    5
  • Overall Length(mm)
    250
  • Mass(g)
    338
  • Pipe(φmm)
    34
  • Nut(mm)
    36
  • JAN Code
    4003773015086
  • Handle Type
    Plastic coating
  • Specifications
    Head finish: chrome plated
Part Number
8903-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,989.00

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1