(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Scissors (SB) 9505-155

Cable Scissors (SB) 9505-155

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9505-155

  • Total Length(mm)
    160
  • Mass(g)
    110
  • JAN Code
    4003773077725
  • Blade hardness
    HRC56
  • Trusco code
    497-2589
Part Number
9505-155
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,215.00

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Total Length(mm)
    160
  • Mass(g)
    110
  • JAN Code
    4003773077725
  • Blade hardness
    HRC56
  • Trusco code
    497-2589

Product Description

· Multi-scissors optimal for cable cutting.
· Serrated edge makes for easy cutting of everything from fine electrical wire to thick paper.
· Blade made from stainless steel HRC56
· 2-layer handle construction makes it easy on the hand
· Comes with plastic case

Specifications of 9505-155

  • Total Length(mm)
    160
  • Mass(g)
    110
  • JAN Code
    4003773077725
  • Blade hardness
    HRC56
  • Trusco code
    497-2589
Part Number
9505-155
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,215.00

KUN HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1